Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
CKD
Description
2QV/3QV
Bill of material
2QV-15A-15A
VT
Valve type
PS
Port size (P port) - (A port)
BRACKET
Bracket
INFOTEXT
Product Info
Product Info
PP
P port
AP
A port
MODELNO
Model No.
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
4.2 mm
H
mm
I
17 mm
J
mm
K
mm
L
mm
M
mm
N
mm
O
mm
P
mm
W
Weight
g
ECSA1
P-A
mm^2
ECSA2
A-R
mm^2
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
+81(0) 3-5961-5031