Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
With switch SCA2-P - Double acting, stroke adjustable type (extend)
Bill of material
SCA2-P-00-50B-25-25-T0H-R-FP1
TYPE
Type
SCA2-P
MA
Mounting style
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion type
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
ASR
Adjustable stroke range
mm
SWM
Switch model number
LWD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
DA
Thread
EE
Thread
F
mm
G
mm
J
mm
K
mm
KK
Thread
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS
LL+STROKE
mm
LL
mm
MM
mm
PA
mm
PB
mm
PCPLUS
PC+STROKE+ASR
mm
PC
mm
PD
mm
PE
mm
PF
mm
Q
mm
T
mm
V
mm
WF
mm
XAPLUS
XA+STROKE+ASR
mm
XA
mm
XF
mm
O
mm
P
mm
RD
mm
HD
mm
XPLUS
X+STROKE
mm
X
mm
BB
- mm
BD1
- mm
BD2
- mm
L1
- mm
LAPLUS
LA+STROKE
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
MT
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
AQ
- mm
AQPLUS
- mm
TC
- mm
TD
- mm
TE
- mm
TM
- mm
TN
- mm
TYPLUS
TY+STROKE
- mm
TY
- mm
TZPLUS
TZ+STROKE
- mm
TZ
- mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
+81(0) 3-5961-5031