Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ESA-04L
Bill of material
ESA-04LE-050050NNN-M1NNNN
MODEL
Model No.
ESA
BS
Body size
04 : Body width 48mm
ML
Motorless
L : Motorless
MMD
Motor mounting direction
SL
Screw Lead
STROKE
Stroke length
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
N
N : None
NN
NN : None
MT
Motor type
MC
Motor capacity
1
SS
Sensor specification
OS
Origin sensor
LS
Limit sensor
INFOTEXT
Infotext
Product Info
LL
Body length
229 mm
L
Full length
- mm
L2
197 mm
A
178 mm
A1
A'
51 mm
B
100 mm
C
208 mm
C1
C'
21 mm
M
5
P
6
WEIGHT
Weight
1.8 kg
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
+81(0) 3-5961-5031