Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
FB - accessory
Bill of material
SCWS-FB-20fb
MODEL
BORE
Bore
mm
E
mm
D
16 mm
UF
mm
TF
mm
FB
6.6 mm
MF
8 mm
WF
6 mm
ZF
mm
G
M5x16 mm
INFOTEXT
Product Info
Product Info
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
+81(0) 3-5961-5031